IESNA:LM-63-2002
[TEST]P951165
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17635
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2069.1 2590.7 3062.3 3427.3 3725 3893.4 3972.6 4000.8 4143.7 4449.6
4954.8 5592.9 6221.1 6722.6 7161.4 7561.9 7815 7879.6 7724 7329.8
6534.2 5158.7 4258.4 3566.6 2824.7 1987.2 1306.3 915.8 714.6 617.2
559.8 470.6 398.7 138.4 67.4 10.9 0
2069.1 2608.9 3085 3456.4 3729.5 3914.3 4009 4035.4 4153.7 4429.6
4896.6 5521.9 6138.2 6657.1 7100.4 7500.9 7801.4 7909.7 7810.5 7476.4
6811.8 5541.1 4430.5 3720.4 2987.6 2166.5 1424.6 961.3 737.4 639
565.3 477.9 402.4 171.1 71.9 13.7 0
2069.1 2586.2 3053.2 3428.2 3720.4 3932.5 4050 4100 4192.9 4440.5
4838.3 5393.6 5985.3 6506.9 6928.4 7265.2 7581.1 7734.9 7695.8 7429
6894.7 6021.7 4800.1 3948 3220.7 2425.1 1619.4 1076 795.6 660.9
583.5 508 435.1 332.3 169.3 20 0
2069.1 2586.2 3039.5 3413.7 3725.9 3965.3 4125.5 4209.3 4296.7 4487.8
4783.7 5214.3 5725.8 6216.5 6611.6 6935.6 7207.8 7428.1 7487.3 7399.9
7078.6 6482.3 5644.8 4653.5 3720.4 2891.1 2021.8 1294.5 883 671.8
579.9 503.4 429.7 342.3 240.3 93.8 0
2069.1 2509.7 2949.4 3333.6 3663.1 3954.4 4186.5 4340.4 4438.7 4589.8
4835.6 5151.4 5560.2 5976.2 6350.3 6672.6 6934.7 7167.8 7333.5 7378.1
7289.8 7018.5 6492.3 5696.7 4767.3 3817.8 2844.7 1875.2 1177.9 790.1
602.6 535.3 465.2 355 239.4 74.6 0
2069.1 2469.7 2866.6 3240.7 3586.6 3907 4198.3 4428.7 4585.2 4731.8
4915.7 5179.7 5485.5 5848.7 6214.7 6578.8 6888.3 7130.5 7313.4 7464.5
7582 7542.8 7378.1 7003.9 6357.6 5520.1 4443.2 3407.3 2291.2 1414.6
917.6 627.2 454.2 274.9 138.4 36.4 0
2069.1 2393.2 2738.2 3090.5 3432.8 3768.7 4092.8 4381.3 4620.7 4812.8
5007.6 5220.6 5454.6 5745.9 6080 6458.6 6848.3 7224.2 7557.4 7850.5
8117.2 8410.3 8542.3 8624.3 8606.1 8234.7 7525.5 6395.8 4901.1 3319.9
1916.2 995 508 293.1 142.9 49.2 0
2069.1 2334.9 2611.7 2913.9 3227 3522.9 3840.6 4149.2 4446 4708.1
4970.3 5213.3 5433.6 5671.2 5920.7 6188.3 6498.7 6850.1 7234.2 7642
8087.2 8726.2 9242.4 9557.3 9916 10175.4 10209.1 9860.5 8953.8 7486.4
5454.6 3520.2 1794.2 731.9 261.3 51 0
2069.1 2230.3 2425.1 2650.8 2898.4 3160.6 3427.3 3691.3 3952.6 4221.1
4502.4 4762.7 5045.8 5341.7 5649.4 5958 6300.3 6684.4 7109.5 7591.1
8153.6 9006.6 9853.2 10433.1 11173.1 12044.3 12976.5 13598.2 13465.3 12213.6
9636.5 6247.5 2649.9 809.3 254.9 52.8 0
2069.1 2212.1 2405.9 2613.5 2847.4 3095.1 3348.1 3600.3 3849.7 4102.8
4352.2 4610.7 4883.8 5179.7 5485.5 5803.2 6156.4 6546.9 6983.9 7481.8
8043.5 8946.5 9799.5 10427.6 11218.7 12168.1 13185.8 13834 13711.1 12380.2
9579.2 5857.8 2244.8 619.9 200.3 45.5 0
2069.1 2142.9 2243 2377.7 2540.7 2718.2 2897.5 3085.9 3280.8 3477.4
3675.8 3880.6 4087.3 4305.8 4540.6 4789.1 5062.2 5371.7 5745 6171
6689.9 7514.6 8140 8757.2 9510 10415.8 11266 11634.7 11249.6 9781.3
7220.6 4019 1158.8 243.1 81 18.2 0
2069.1 2091.9 2148.3 2229.3 2341.3 2462.4 2594.4 2730 2867.5 3014
3157 3294.4 3436.4 3577.5 3726.8 3884.3 4050 4251.1 4484.2 4786.4
5223.4 5765.9 6135.5 6548.8 7043.1 7582 7949.7 7821.4 7178.7 5973.5
4314 2207.5 720.1 214.8 73.7 17.3 0
2069.1 2046.4 2054.6 2091.9 2152.9 2215.7 2298.5 2380.5 2461.5 2546.1
2619.9 2686.3 2741.9 2792.8 2828.3 2851.1 2873.8 2889.3 2914.8 2974
3116 3199.7 3215.2 3246.2 3294.4 3338.1 3218.9 2841.1 2302.2 1705.9
1159.7 657.2 329.5 139.3 67.4 23.7 0
2069.1 1950.8 1880.7 1844.3 1840.6 1855.2 1879.8 1907.1 1926.2 1938
1937.1 1914.4 1878.9 1828.8 1762.4 1681.3 1583.9 1482.9 1390 1303.6
1214.4 1135.2 1068.7 1014.1 966.7 918.5 858.4 777.4 665.4 515.2
375 275.8 191.2 122.9 70.1 20 0
2069.1 1862.5 1734.1 1677.7 1664 1675.9 1701.4 1728.7 1742.3 1738.7
1719.6 1685.9 1636.7 1575.7 1504.7 1431.9 1356.4 1280.8 1206.2 1124.2
1041.4 966.7 912.1 879.4 866.6 868.4 866.6 841.1 778.3 673.6
512.5 353.2 247.6 162.9 81 18.2 0
2069.1 1793.3 1638.6 1577.6 1580.3 1614.9 1653.1 1677.7 1679.5 1663.1
1631.3 1585.8 1532.1 1470.1 1404.6 1340 1271.7 1199.8 1126.1 1057.8
1005.9 961.3 931.2 912.1 895.7 876.6 846.6 815.6 777.4 716.4
623.6 489.7 321.3 177.5 84.7 18.2 0
2069.1 1726.9 1567.6 1526.6 1552.1 1599.4 1636.7 1654.9 1647.7 1619.4
1575.7 1523.9 1463.8 1404.6 1341.8 1280.8 1238.9 1188.9 1126.1 1076
1042.3 997.7 927.6 872.1 835.7 800.2 763.7 727.3 694.6 664.5
629 571.7 467.9 358.7 210.3 51 0
2069.1 1689.5 1530.2 1507.5 1551.2 1596.7 1634 1644.9 1627.6 1583
1529.3 1468.3 1402.8 1344.5 1294.5 1266.2 1232.6 1198 1164.3 1089.6
1023.2 970.4 917.6 868.4 817.5 772.9 729.2 689.1 647.2 599
551.6 508.9 446.1 385.1 269.5 104.7 0
2069.1 1657.7 1506.6 1503.8 1552.1 1595.8 1628.5 1632.2 1605.8 1557.5
1496.5 1429.2 1369.1 1313.6 1276.3 1244.4 1203.4 1147.9 1098.7 1039.6
994.1 943.1 893 847.5 809.3 770.1 728.2 685.5 635.4 579.9
518.9 465.2 396 299.5 198.4 82.8 0
2069.1 1639.5 1494.7 1502.9 1555.7 1598.5 1627.6 1622.2 1588.5 1531.1
1460.1 1393.7 1337.2 1294.5 1274.4 1226.2 1151.5 1065.1 1030.5 1001.3
949.5 909.4 874.8 823.8 785.6 755.6 716.4 670 614.5 553.5
487 457.9 394.2 257.6 187.5 114.7 0
2069.1 1635.8 1487.4 1503.8 1556.6 1600.3 1626.7 1619.4 1578.5 1513.8
1441.9 1376.4 1320.9 1294.5 1263.5 1202.5 1093.3 1021.4 1003.2 967.7
922.1 873 826.6 791.1 769.2 750.1 714.6 670.9 618.1 557.1
492.5 508.9 406 271.3 206.6 76.5 0
2069.1 1635.8 1486.5 1506.6 1557.5 1601.2 1625.8 1622.2 1582.1 1514.8
1441.9 1375.5 1319.9 1295.4 1260.8 1198.9 1085.1 1022.3 1007.7 966.7
919.4 865.7 827.5 780.1 773.8 750.1 713.7 670.9 621.7 556.2
494.3 501.6 348.6 280.4 203.9 73.7 0
